COMPANY HEADER
Print
Back
All Categories
>
Pro Cal
>
Bearings
>
Ball Bearings
>
Angular Contact Ball Bearings
>
Duplex Angular Contact Bearings
>
NTN Duplex Angular Contact Bearings
> Item # 07144494
Item # 07144494, NTN 72C Series 35 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing
7207CG1DUJ84 Bearing
Unit of Measure
Imperial
Metric
Both
Specifications
Supplier Name
N/A
NTN Bearing Company
Manufacturer Part Number
N/A
7207CG1DUJ84
Series
N/A
72C
Bore Diameter
N/A
35 mm
Bore Type
N/A
Round
Closure Type
N/A
Open
Contact Angle
N/A
15 ยบ
UPC Code
N/A
3413520174330
Outside Diameter
N/A
72 mm
Overall Width
N/A
34 mm