COMPANY HEADER
Print Back
Unit of Measure

Specifications

Supplier Name

N/A Brennan

Manufacturer Part Number

N/A 8088-08-08

Prop 65

N/A Yes

Adapter Type

N/A Straight Adapter

Both Ends Gender

N/A Male to Male

Both Ends Style

N/A Japanese Industrial Standard (JIS) to Japanese Industrial Standard (JIS)

End 1 Size

N/A 1/2 in

End 1 Style

N/A Male Japanese Industrial Standard 30º Flare

End 2 Size

N/A 1/2 in

End 2 Style

N/A Male Japanese Industrial Standard 30º Flare

Weight

N/A 0.01 lb