Supplier Name |
N/A Precision Twist Drill® |
Manufacturer Part Number |
N/A 001301 |
Prop 65 |
N/A Yes |
Center Cutting |
N/A Non-Center Cutting |
Cutting Direction |
N/A Right Hand Cut |
Extended Reach |
N/A None |
Finish/Coating |
N/A Bright |
Length of Cut |
N/A 1/4 in |
Length Type |
N/A Regular |
Mill Diameter |
N/A 5/64 in |
Mill Material |
N/A Carbide |
Miniature End Mill |
N/A No |
Number of Flutes |
N/A 4 |
Overall Length |
N/A 1-1/2 in |
Units Per Package |
N/A 1 |
Series |
N/A EB3304 |
Shank Diameter |
N/A 1/8 in |
Shank Type |
N/A Plain Round |
Single or Double End |
N/A Single |
Spherical End |
N/A Non-Spherical End |
Spiral Direction |
N/A Right Hand Spiral |
Straight or Spiral Flute |
N/A Spiral |