COMPANY HEADER
Print Back
7 1/2 HP, 1720 RPM, FDU7CM2K21C, 230 V, 215T
Unit of Measure

Specifications

Supplier Name

N/A US Motors (Nidec)

Manufacturer Part Number

N/A FDU7CM2K21C

Base Speed

N/A 1720 rpm

Motor Power

N/A 7-1/2 hp

Duty/Condition Type

N/A Continuous Duty

Enclosure Type

N/A TEFC (Totally Enclosed Fan Cooled)

Frame Material

N/A Aluminum

Frame Size

N/A 215TC

Frequency Rating

N/A 60 Hz

Harmonization Code

N/A 8501.40.6040

Phase

N/A 1

Number of Poles

N/A 4

Motor Supply Voltage

N/A 230 V

Mounting Type

N/A C-Face Flange Footed

Synchronous Speed

N/A 1800 rpm

Weight

N/A 150.00 lb