COMPANY HEADER
Print Back
3 HP, 1760 RPM, FDU3CM2K18, 230 V, 184T
Unit of Measure

Specifications

Supplier Name

N/A US Motors (Nidec)

Manufacturer Part Number

N/A FDU3CM2K18

Base Speed

N/A 1760 rpm

Motor Power

N/A 3 hp

Duty/Condition Type

N/A Continuous Duty

Enclosure Type

N/A TEFC (Totally Enclosed Fan Cooled)

Frame Material

N/A Aluminum

Frame Size

N/A 184T

Frequency Rating

N/A 60 Hz

Full Load Current

N/A 17.00 A

Harmonization Code

N/A 8501.40.6040

Insulation Class

N/A F

Phase

N/A 1

Number of Poles

N/A 4

Motor Supply Voltage

N/A 230 V

Mounting Type

N/A Footed Horizontal

National Electrical Manufacturers Association (NEMA) Design Class

N/A L

Shaft Diameter

N/A 1.13 in

Standards Met

N/A National Electrical Manufacturers Association (NEMA)

Synchronous Speed

N/A 1800 rpm

Thermal Protection

N/A Manual

Weight

N/A 78 lb

Applications

Applications

N/A Augers Compressors Conveyors Feeders and Hay Hoists Powering Agitators