COMPANY HEADER
Print Back
2 HP, 1740 RPM, FDU2CM2P18Z, 115/230 V, 182T
Unit of Measure

Specifications

Supplier Name

N/A US Motors (Nidec)

Manufacturer Part Number

N/A FDU2CM2P18Z

Base Speed

N/A 1740 rpm

Motor Power

N/A 2 hp

Duty/Condition Type

N/A Continuous Duty

Enclosure Type

N/A TE (Totally Enclosed)

Frame Material

N/A Aluminum

Frame Size

N/A 182TZ

Frequency Rating

N/A 60 Hz

Harmonization Code

N/A 8501.40.6040

Phase

N/A 1

Number of Poles

N/A 4

Motor Supply Voltage

N/A 115 V230 V

Mounting Type

N/A Footed Horizontal

National Electrical Manufacturers Association (NEMA) Design Class

N/A L

Synchronous Speed

N/A 1800 rpm

Weight

N/A 66.00 lb