COMPANY HEADER
Print Back
Unit of Measure

Specifications

Supplier Name

N/A Brennan

Manufacturer Part Number

N/A 0319-05

Prop 65

N/A Yes

Adapter Type

N/A Sleeve

End 1 Size

N/A 5/16 in

End 1 Style

N/A Joint Industry Council (JIC) 37º Flare

Material

N/A Steel

Weight

N/A 0.01 lb