COMPANY HEADER
Print Back
Unit of Measure

Specifications

Supplier Name

N/A Brennan

Manufacturer Part Number

N/A FS0319-06

Prop 65

N/A Yes

Adapter Type

N/A Sleeve

End 1 Size

N/A 3/8 in

End 1 Style

N/A Flat Face O-Ring

Weight

N/A 0.02 lb