COMPANY HEADER
Print Back
Unit of Measure

Specifications

Supplier Name

N/A Brennan

Manufacturer Part Number

N/A 0319-10

Prop 65

N/A Yes

Adapter Type

N/A Tube Sleeve

End 1 Size

N/A 5/8 in

End 1 Style

N/A Joint Industry Council (JIC) 37º Flare

Material

N/A Steel

Weight

N/A 0.02 lb

Features & Benefits

Features & Benefits

N/A
  • Hydraulic tube fitting and adapter part numbers are constructed from symbols that identify the series, size, material and type of product
  • Steel construction
  • Built to withstand heavy impulse and vibration in both vacuum and pressure systems
  • Interchangeable and easy to install, requiring no special tools