Supplier Name |
N/A PCI Procal Inc. |
Manufacturer Part Number |
N/A CIR-6.00 |
Series |
N/A CIR |
Axial Dynamic Load Capacity |
N/A 5790 lbf |
Bearing Element |
N/A Tapered Rollers - Two Rows |
Closure Type |
N/A Sealed |
Flange Diameter |
N/A 5.9400 in |
Flange Thickness |
N/A 0.5600 in |
Lubrication Type |
N/A Sealed for Life |
UPC Code |
N/A 841946100535 |
Operating Temperature Range |
N/A 250 ºF |
Point Diameter |
N/A 4.9900 in |
Radial Dynamic Load Capacity |
N/A 14300 lbf |
Radial Static Load Capacity |
N/A 20000 lbf |
Roller Diameter |
N/A 5.5620 in |
Roller Material |
N/A Carbon Steel |
Roller Shape |
N/A Single Flanged |
Roller Width |
N/A 1.9400 in |
Seal Type |
N/A Rubber Dual Lip |
Stud Diameter |
N/A 1.2500 in |
Stud Length |
N/A 2.5000 in |
Stud Material |
N/A Carbon Steel |
Thread Length |
N/A 1.7500 in |
Thread Size |
N/A 1-1/4-12 |
Weight |
N/A 13.40 lb |