Supplier Name |
N/A FAG (Schaeffler) |
Manufacturer Part Number |
N/A QJ220-N2-MPA |
Cage Material |
N/A Brass |
Closure Type |
N/A Open |
Fillet Radius |
N/A 2.1 mm |
Finish/Coating |
N/A Uncoated |
Inside Diameter |
N/A 100 mm |
Internal Clearance |
N/A C0 |
Maximum Speed |
N/A 6600 rpm |
Operating Temperature Range |
N/A -30 to 150 ÂșC |
Outer Ring Width |
N/A 34 mm |
Outside Diameter |
N/A 180 mm |
Overall Width |
N/A 34 mm |
Precision Rating |
N/A Not Rated |
Radial Dynamic Load Capacity |
N/A 223000 N |
Radial Static Load Capacity |
N/A 241000 N |
Resistance Features |
N/A Chemical Resistant |
Series |
N/A QJ2 |
Standards Met |
N/A DIN628-4 |
Weight |
N/A 8.69 lb |