Supplier Name |
N/A FAG (Schaeffler) |
Manufacturer Part Number |
N/A QJ248-N2-MPA |
Cage Material |
N/A Brass |
Closure Type |
N/A Open |
Fillet Radius |
N/A 3 mm |
Finish/Coating |
N/A Uncoated |
Inside Diameter |
N/A 240 mm |
Internal Clearance |
N/A C0 |
Maximum Speed |
N/A 2550 rpm |
Operating Temperature Range |
N/A -30 to 150 ÂșC |
Outer Ring Width |
N/A 72 mm |
Outside Diameter |
N/A 440 mm |
Overall Width |
N/A 72 mm |
Precision Rating |
N/A Not Rated |
Radial Dynamic Load Capacity |
N/A 640000 N |
Radial Static Load Capacity |
N/A 1110000 N |
Resistance Features |
N/A Chemical Resistant |
Series |
N/A QJ2 |
Standards Met |
N/A DIN628-4 |