COMPANY HEADER
Print Back
705 Motor
Unit of Measure

Specifications

Supplier Name

N/A Bodine Electric Company

Manufacturer Part Number

N/A 705

Base Speed

N/A 1550 rpm

Enclosure Type

N/A Totally Enclosed Non-Ventilated (TENV)

Frequency Rating

N/A 60 Hz

Includes

N/A Capacitor 49400046

Insulation Class

N/A B

Ingress Protection Rating

N/A Ingress Protection (IP20)

Motor Power

N/A 1/450 hp

Motor Phase

N/A 1 hp

Motor Supply Voltage

N/A 115 V

Mounting Type

N/A Face

Synchronous Speed

N/A 1500 rpm

Weight

N/A 1.6 lb

Features & Benefits

Features & Benefits

N/A
  • Totally enclosed, non-ventilated IP-20 rating
  • Permanently lubricated, noise tested ball bearings
  • Three-wire winding simplifies reversing circuitry
  • Impedance protected to prevent current overload (motor can be stalled indefinitely without overheating)
  • High slip versions for increased starting torque