COMPANY HEADER
Print Back
5 hp, 1740 rpm, D5C2K18, 230 V, 184T
Unit of Measure

Specifications

Supplier Name

N/A US Motors (Nidec)

Manufacturer Part Number

N/A D5C2K18

Ambient Temperature

N/A 40 ºC

Base Speed

N/A 1740 rpm

Duty/Condition Type

N/A Continuous Duty

Enclosure Type

N/A Open Drip-Proof (ODP)

Frame Material

N/A Steel

Frame Size

N/A 184T

Frequency

N/A 60 Hz

Full Load Current

N/A 22.00 A

Harmonization Code

N/A 8501.40.6040

Insulation Class

N/A F

Power for 4 Poles

N/A 5 hp

Phase

N/A 1

Number of Poles

N/A 4

Supply Voltage

N/A 230 V

Mounting Type

N/A Footed Horizontal

National Electrical Manufacturers Association (NEMA) Design Class

N/A L

Shaft Diameter

N/A 1.13 in

Standards Met

N/A National Electrical Manufacturers Association (NEMA)

Synchronous Speed

N/A 1800 rpm

Weight

N/A 76.00 lb

Applications

Applications

N/A Blowers Commercial Fans and Blowers Conveyors For Use on Air Compressors General Industrial Equipment Pumps Tools

Features & Benefits

Features & Benefits

N/A
  • Double shielded ball bearings
  • Rigid base standard
  • Class B insulation, continuous duty, 40 ºC ambient
  • F1 assembly
  • Reversible rotation