COMPANY HEADER
Print Back
Unit of Measure

Specifications

Supplier Name

N/A Brennan

Manufacturer Part Number

N/A 2501-04-08-FG

Prop 65

N/A Yes

Adapter Type

N/A 90º Elbow

Both Ends Gender

N/A Male to Male

Both Ends Style

N/A Joint Industry Council (JIC) 37º Flare to National Pipe Taper Fuel (NPTF) National Pipe Taper Fuel (NPTF) to Joint Industry Council (JIC) 37º Flare

End 1 Size

N/A 1/2 in

End 1 Style

N/A Male Pipe Rigid

End 1 Thread Type

N/A National Pipe Taper Fuel (NPTF)

End 1 Thread Size

N/A 1/2-14

End 2 Size

N/A 1/4 in

End 2 Style

N/A Male Joint Industry Council (JIC) 37º Flare

End 2 Thread Type

N/A Society of Automotive Engineers (SAE)

End 2 Thread Size

N/A 7/16-20

Material

N/A Steel

Maximum Operating Pressure

N/A 6000 psi

Overall Diameter

N/A 1/4 in

Overall Length

N/A 1.47 in

Weight

N/A 0.27 lb

Features & Benefits

Features & Benefits

N/A
  • Hydraulic tube fitting and adapter part numbers are constructed from symbols that identify the series, size, material and type of product
  • Forged one-piece construction
  • Built to withstand heavy impulse and vibration in both vacuum and pressure systems
  • Interchangeable and easy to install, requiring no special tools