Supplier Name |
N/A Brennan |
Manufacturer Part Number |
N/A 4404-20-20 |
Prop 65 |
N/A Yes |
Adapter Type |
N/A Straight Adapter |
End 1 Size |
N/A 1-1/4 in |
End 1 Style |
N/A Barbed |
End 2 Size |
N/A 1-1/4 in |
End 2 Style |
N/A Male Pipe Rigid |
End 2 Thread Type |
N/A National Pipe Taper Fuel (NPTF) |
End 2 Thread Size |
N/A 1-1/4-11-1/2 |
Material |
N/A Steel |
Weight |
N/A 0.58 lb |