Supplier Name |
N/A Brennan |
Manufacturer Part Number |
N/A FS2404-06-04 |
Prop 65 |
N/A Yes |
Adapter Type |
N/A Straight Adapter |
Both Ends Gender |
N/A Male to Male |
End 1 Size |
N/A 1/4 in |
End 1 Style |
N/A Male Pipe Rigid |
End 1 Thread Type |
N/A National Pipe Taper Fuel (NPTF) |
End 1 Thread Size |
N/A 1/4-18 |
Both Ends Style |
N/A Flat Face O-Ring to National Pipe Taper Fuel (NPTF) National Pipe Taper Fuel (NPTF) to Flat Face O-Ring |
End 2 Size |
N/A 3/8 in |
End 2 Style |
N/A Male Flat Face O-Ring |
End 2 Thread Size |
N/A 11/16-16 |
Material |
N/A Steel |
Maximum Operating Pressure |
N/A 6000 psi |
Weight |
N/A 0.06 lb |