Supplier Name |
N/A Brennan |
Manufacturer Part Number |
N/A 6506-20-20 |
Prop 65 |
N/A Yes |
Adapter Type |
N/A Straight Adapter |
Both Ends Gender |
N/A Female to Female |
End 1 Size |
N/A 1-1/4 in |
End 1 Style |
N/A Female Pipe Swivel |
End 1 Thread Type |
N/A National Pipe Taper Fuel (NPTF) |
End 1 Thread Size |
N/A 1-1/4-11-1/2 |
Both Ends Style |
N/A Joint Industry Council (JIC) 37º Flare to National Pipe Straight Mechanical (NPSM) National Pipe Straight Mechanical (NPSM) to Joint Industry Council (JIC) 37º Flare |
End 2 Size |
N/A 1-1/4 in |
End 2 Style |
N/A Female Joint Industry Council (JIC) 37º Flare |
End 2 Thread Type |
N/A Society of Automotive Engineers (SAE) |
End 2 Thread Size |
N/A 1-5/8-12 |
Material |
N/A Steel |
Maximum Operating Pressure |
N/A 2500 psi |
Overall Diameter |
N/A 1-1/4 in |
Overall Length |
N/A 2.74 in |
Weight |
N/A 0.01 lb |