Supplier Name |
N/A Brennan |
Manufacturer Part Number |
N/A 1700-24-24 |
Prop 65 |
N/A Yes |
Adapter Type |
N/A Straight Adapter |
Both Ends Gender |
N/A Male to Flange |
End 1 Size |
N/A 1-1/2 in |
End 1 Style |
N/A Male Joint Industry Council (JIC) 37º Flare |
End 1 Thread Type |
N/A Society of Automotive Engineers (SAE) |
End 1 Thread Size |
N/A 1-7/8-12 |
Both Ends Style |
N/A Joint Industry Council (JIC) 37º Flare to Flange |
End 2 Size |
N/A 1-1/2 in |
End 2 Style |
N/A Code 61 Standard O-Ring Flange |
Material |
N/A Steel |
Maximum Operating Pressure |
N/A 3000 psi |
Weight |
N/A 1.72 lb |