Supplier Name |
N/A Brennan |
Manufacturer Part Number |
N/A 6401-16-20-O |
Prop 65 |
N/A Yes |
Adapter Type |
N/A Straight Adapter |
Both Ends Gender |
N/A Male to Male |
End 1 Size |
N/A 1 in |
End 1 Style |
N/A Male O-Ring Boss |
End 1 Thread Type |
N/A Society of Automotive Engineers (SAE) |
End 1 Thread Size |
N/A 1-5/16-12 |
Both Ends Style |
N/A National Pipe Taper Fuel (NPTF) to O-Ring Boss O-Ring Boss to National Pipe Taper Fuel (NPTF) |
End 2 Size |
N/A 1-1/4 in |
End 2 Style |
N/A Male Pipe Rigid |
End 2 Thread Type |
N/A National Pipe Taper Fuel (NPTF) |
End 2 Thread Size |
N/A 1-1/4-11-1/2 |
Material |
N/A Steel |
Weight |
N/A 0.73 lb |