Supplier Name |
N/A Brennan |
Manufacturer Part Number |
N/A 7045-12-26 |
Prop 65 |
N/A Yes |
Adapter Type |
N/A Straight Adapter |
Both Ends Gender |
N/A Female to Male |
End 1 Size |
N/A 3/4 in |
End 1 Style |
N/A Female Pipe Rigid |
End 1 Thread Type |
N/A National Pipe Taper Fuel (NPTF) |
End 1 Thread Size |
N/A 3/4-14 |
Both Ends Style |
N/A National Pipe Taper Fuel (NPTF) to O-Ring Boss |
End 2 Size |
N/A 26 mm |
End 2 Style |
N/A Male Metric |
Material |
N/A Steel |
Weight |
N/A 0.4 lb |