Supplier Name |
N/A Brennan |
Manufacturer Part Number |
N/A FS6540-12-12-O |
Prop 65 |
N/A Yes |
Adapter Type |
N/A Straight Adapter |
Both Ends Gender |
N/A Female to Male |
End 1 Size |
N/A 3/4 in |
End 1 Style |
N/A Female Flat Face O-Ring |
End 1 Thread Size |
N/A 1-3/16-12 |
Both Ends Style |
N/A Flat Face O-Ring to O-Ring Boss |
End 2 Size |
N/A 3/4 in |
End 2 Style |
N/A Male O-Ring Boss |
End 2 Thread Type |
N/A Society of Automotive Engineers (SAE) |
End 2 Thread Size |
N/A 1-1/16-12 |
Material |
N/A Steel |
Maximum Operating Pressure |
N/A 6000 psi |
Weight |
N/A 0.58 lb |