Supplier Name |
N/A Brennan |
Manufacturer Part Number |
N/A 7009-04-14 |
Prop 65 |
N/A Yes |
Adapter Type |
N/A Straight Adapter |
Both Ends Gender |
N/A Male to Male |
End 1 Size |
N/A 1/4 in |
End 1 Style |
N/A Male Joint Industry Council (JIC) 37º Flare |
End 1 Thread Type |
N/A Society of Automotive Engineers (SAE) |
End 1 Thread Size |
N/A 7/16-20 |
Both Ends Style |
N/A Joint Industry Council (JIC) 37º Flare to Komatsu Komatsu to Joint Industry Council (JIC) 37º Flare |
End 2 Size |
N/A 14 mm |
End 2 Style |
N/A Male Komatsu |
Weight |
N/A 0.08 lb |