Supplier Name |
N/A Deltrol Fluid Products |
Manufacturer Part Number |
N/A C30SS |
Body Material |
N/A Stainless Steel |
Cracking Pressure |
N/A 2.5 psi |
Maximum Flow Rate |
N/A 8 gpm |
Maximum Operating Pressure |
N/A 5000 psi |
Mounting Type |
N/A Inline |
Overall Length |
N/A 67.5 mm |
Overall Width |
N/A 1-5/16 in |
Port 1 Size |
N/A 1/2 in |
Port 1 Type |
N/A National Pipe Thread (NPT) |