Supplier Name |
N/A Deltrol Fluid Products |
Manufacturer Part Number |
N/A EC40S |
Body Material |
N/A Ductile Iron |
Cracking Pressure |
N/A 2.5 psi |
Maximum Flow Rate |
N/A 55 gpm |
Maximum Operating Pressure |
N/A 5000 psi |
Maximum Viscosity |
N/A 150 SUS |
Mounting Type |
N/A Inline |
Overall Length |
N/A 114.3 mm |
Overall Width |
N/A 44.5 mm |
Port 1 Size |
N/A 1 in |
Port 1 Type |
N/A National Pipe Thread (NPT) |