Supplier Name |
N/A Deltrol Fluid Products |
Manufacturer Part Number |
N/A CMM25S |
Body Material |
N/A Steel |
Cracking Pressure |
N/A 2.5 psi |
Maximum Flow Rate |
N/A 6 gpm |
Maximum Operating Pressure |
N/A 2000 psi |
Mounting Type |
N/A Inline |
Overall Length |
N/A 1-5/8 in |
Overall Width |
N/A 3/4 in |
Port 1 Size |
N/A 3/8 in |
Port 1 Type |
N/A National Pipe Thread (NPT) |