Supplier Name |
N/A Deltrol Fluid Products |
Manufacturer Part Number |
N/A CMMQ35B |
Body Material |
N/A Brass |
Cracking Pressure |
N/A 2.5 psi |
Maximum Flow Rate |
N/A 15 gpm |
Maximum Operating Pressure |
N/A 2000 psi |
Mounting Type |
N/A Inline |
Overall Length |
N/A 2-1/4 in |
Overall Width |
N/A 1-1/8 in |
Port 1 Size |
N/A 3/4 in |
Port 1 Type |
N/A National Pipe Thread (NPT) |