COMPANY HEADER
Print Back
MOC20S Check Valve
Unit of Measure

Specifications

Supplier Name

N/A Deltrol Fluid Products

Manufacturer Part Number

N/A MOC20S

Body Material

N/A Steel

Maximum Flow Rate

N/A 5 gpm

Maximum Operating Pressure

N/A 3000 psi

Overall Length

N/A 5-11/16 in

Overall Width

N/A 1-1/8 in

Port 1 Size

N/A 1/4 in

Port 1 Type

N/A National Pipe Thread (NPT)