Supplier Name |
N/A Deltrol Fluid Products |
Manufacturer Part Number |
N/A PIC20S |
Body Material |
N/A Steel |
Maximum Flow Rate |
N/A 6 gpm |
Maximum Operating Pressure |
N/A 3000 psi |
Overall Length |
N/A 4-1/8 in |
Overall Width |
N/A 1-1/8 in |
Port 1 Size |
N/A 1/4 in |
Port 1 Type |
N/A National Pipe Thread (NPT) |
Seal Material |
N/A Nitrile |