COMPANY HEADER
Print Back
FH series suction filters are compact and lightweight. Designed with an aluminum casted housing. Element can be replaced by simply opening the cover to detach the element without touching the pipes. The filter can be fitted with a differential pressure indicator which senses when the element is becoming dirty, facilitating maintenance and helping to avoid pump damage such as cavitations. The FHG series suction guard was designed to prevent collected dust from falling into the tank. Since all dust is eliminated during trial operation, it is not necessary to replace flushing oil.

FHM-100 Separator
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A FHM-100

Fluid Compatibility

N/A Cutting Oil Emulsion Petroleum Oil Phosphoric Ester Water-Glycol

Operating Temperature [Max]

N/A 302 ºF

Overall Width

N/A 100 mm

Series

N/A FHM-100

Standards Met

N/A Restriction of Hazardous Substances (RoHS)

Weight

N/A 2.04 lb

Features & Benefits

Features & Benefits

N/A
  • Zero running cost - no consumable parts
  • Extends service life of hydraulic fluid by adsorbing and eliminating magnetic contaminants
  • Reduced maintenance costs of hydraulic systems
  • 3 sizes available