COMPANY HEADER
Print Back
DD03HP07 2 S Manifold 7 SECTION
Unit of Measure

Specifications

Supplier Name

N/A Daman Products Company Inc

Manufacturer Part Number

N/A DD03HP072S

Prop 65

N/A No

A Port

N/A Society of Automotive Engineers (SAE) 16

B Port

N/A Society of Automotive Engineers (SAE) 16

Construction Material

N/A Ductile Iron

P Port

N/A Society of Automotive Engineers (SAE) 12

Relief Cavities

N/A None

Number of Stations

N/A 7

T Port

N/A Society of Automotive Engineers (SAE) 12

Valve Spacing

N/A 2-1/8 in

Maximum Pressure

N/A 5000 psi

Features & Benefits

Features & Benefits

N/A
  • Available with or without relief cavity (C-10-2)
  • SAE O-ring port recommended over NPT port to promote a leak-free connection Standard Flow
  • 15 gpm at 15 fps High Flow
  • 25 gpm at 15 fps pressure line
  • 41 gpm at 15 fps tank line