COMPANY HEADER
Print Back
AD03HP042S Aluminum Valve Manifold
Unit of Measure

Specifications

Supplier Name

N/A Daman Products Company Inc

Manufacturer Part Number

N/A AD03HP042S

Prop 65

N/A No

Construction Material

N/A Billet Aluminum

Relief Cavities

N/A None

Number of Stations

N/A 4

Valve Spacing

N/A 2-1/8 in

Maximum Pressure

N/A 3000 psi

Features & Benefits

Features & Benefits

N/A
  • Available with or without relief cavity (C-10-2)
  • SAE O-ring port recommended over NPT port to promote a leak-free connection