COMPANY HEADER
Print Back
DD08HP015SC Manifold
Unit of Measure

Specifications

Supplier Name

N/A Daman Products Company Inc

Manufacturer Part Number

N/A DD08HP015S/C

Prop 65

N/A No

A Port

N/A Society of Automotive Engineers (SAE) 20

B Port

N/A Society of Automotive Engineers (SAE) 20

External Drain Port

N/A Society of Automotive Engineers (SAE) 8

Construction Material

N/A Ductile Iron

P Port

N/A Society of Automotive Engineers (SAE) 20

Relief Cavities

N/A 1

Number of Stations

N/A 1

T Port

N/A Society of Automotive Engineers (SAE) 24

Valve Spacing

N/A 5 in

Maximum Pressure

N/A 5000 psi

Features & Benefits

Features & Benefits

N/A Available with or without relief cavity (C-10-2) for standard flow parallel circuit manifold or C-16-2 for high flow parallel circuit manifold.