COMPANY HEADER
Print Back
AD08P045SC Manifold
Unit of Measure

Specifications

Supplier Name

N/A Daman Products Company Inc

Manufacturer Part Number

N/A AD08P045S/C

Prop 65

N/A No

A Port

N/A Society of Automotive Engineers (SAE) 16

B Port

N/A Society of Automotive Engineers (SAE) 16

External Drain Port

N/A Society of Automotive Engineers (SAE) 8

Construction Material

N/A Billet Aluminum

P Port

N/A Society of Automotive Engineers (SAE) 16

Relief Cavities

N/A 1

Number of Stations

N/A 4

T Port

N/A Society of Automotive Engineers (SAE) 20

Valve Spacing

N/A 5 in

Maximum Pressure

N/A 3000 psi

Features & Benefits

Features & Benefits

N/A
  • Available with or without relief cavity (C-10-2) for standard flow parallel circuit manifold or C-16-2 for high flow circuit parallel circuit manifold
  • SAE O-ring port recommended over NPT port to promote a leak-free connection