Supplier Name |
N/A Daman Products Company Inc |
Manufacturer Part Number |
N/A DD08HP025F |
Prop 65 |
N/A No |
A Port |
N/A Flange (Code 61) |
A Port Size |
N/A 1-1/4 in |
B Port |
N/A Flange (Code 61) |
B Port Size |
N/A 1-1/4 in |
External Drain Port |
N/A Society of Automotive Engineers (SAE) 8 |
Construction Material |
N/A Ductile Iron |
P Port |
N/A Flange (Code 61) |
P Port Size |
N/A 1-1/4 in |
Relief Cavities |
N/A None |
Number of Stations |
N/A 2 |
T Port |
N/A 1-1/2 Flange (Code 61) |
Valve Spacing |
N/A 5 in |
Maximum Pressure |
N/A 5000 psi |