Supplier Name |
N/A Deltrol Fluid Products |
Manufacturer Part Number |
N/A S850S1 |
Action |
N/A Direct Acting |
Actuation |
N/A Hydraulic |
Body Material |
N/A Steel |
Connection Gender |
N/A Female |
Fluid Compatibility |
N/A Hydraulic Oil |
Maximum Flow Rate |
N/A 100 gpm |
Maximum Operating Pressure |
N/A 10000 psi |
Operating Temperature [Max] |
N/A 212 ºF |
Mounting Type |
N/A Inline |
Overall Height |
N/A 206.4 mm |
Overall Length |
N/A 101.6 mm |
Port Size |
N/A 1 in |
Port Type |
N/A National Pipe Thread (NPT) |
Pressure Compensation |
N/A Pressure Compensated |
Seal Material |
N/A Nitrile |