Supplier Name |
N/A Deltrol Fluid Products |
Manufacturer Part Number |
N/A N10SK |
Action |
N/A Direct Acting |
Actuation |
N/A Hydraulic |
Body Material |
N/A Steel |
Connection Gender |
N/A Female Male |
Fluid Compatibility |
N/A Hydraulic Oil |
Maximum Flow Rate |
N/A 3.2 gpm |
Maximum Operating Pressure |
N/A 5000 psi |
Operating Temperature [Max] |
N/A 400 ºF |
Mounting Type |
N/A Inline |
Overall Height |
N/A 39.8 mm |
Overall Length |
N/A 37.4 mm |
Overall Width |
N/A 17.5 mm |
Port Size |
N/A 1/8 in |
Port Type |
N/A National Pipe Thread (NPT) |
Pressure Compensation |
N/A Pressure Compensated |
Seal Material |
N/A Fluoropolymer |
Housing Material |
N/A Carbon Steel |