Supplier Name |
N/A Deltrol Fluid Products |
Manufacturer Part Number |
N/A EN25S |
Action |
N/A Direct Acting |
Actuation |
N/A Hydraulic |
Body Material |
N/A Steel |
Connection Gender |
N/A Female |
Fluid Compatibility |
N/A Hydraulic Oil |
Maximum Flow Rate |
N/A 18 gpm |
Maximum Operating Pressure |
N/A 5000 psi |
Operating Temperature [Max] |
N/A 400 ºF |
Mounting Type |
N/A Inline |
Overall Height |
N/A 66.7 mm |
Overall Length |
N/A 52.4 mm |
Overall Width |
N/A 25.4 mm |
Port Size |
N/A 3/8 in |
Port Type |
N/A National Pipe Thread (NPT) |
Pressure Compensation |
N/A Pressure Compensated |
Seal Material |
N/A Nitrile |