COMPANY HEADER
Print Back
NMF20-10S Shut-Off Valve
Unit of Measure

Specifications

Supplier Name

N/A Deltrol Fluid Products

Manufacturer Part Number

N/A NMF20-10S

Body Material

N/A Steel

Connection Gender

N/A Female

Fluid Compatibility

N/A Hydraulic Oil

Maximum Flow Rate

N/A 3.2 gpm

Maximum Operating Pressure

N/A 5000 psi

Operating Temperature [Max]

N/A 400 ºF

Overall Length

N/A 2.0000 in

Port Size

N/A 1/4 in

Port Type

N/A National Pipe Taper Fuel (NPTF)

Pressure Compensation

N/A Pressure Compensated