COMPANY HEADER
Print Back
SFP20SSB Valve
Unit of Measure

Specifications

Supplier Name

N/A Deltrol Fluid Products

Manufacturer Part Number

N/A SFP20SSB

Body Material

N/A Stainless Steel

Maximum Flow Rate

N/A 3 gpm

Maximum Operating Pressure

N/A 500 psi

Overall Length

N/A 2-3/8 in

Pressure Compensation

N/A Pressure Compensated