COMPANY HEADER
Print Back
OEM 1.15M x 1 Small Series
Unit of Measure

Specifications

Supplier Name

N/A Enidine

Manufacturer Part Number

N/A OEM 1.15M X 1

For Use With

N/A Automotive Manufacturing Conveyor Systems Factory Automation Food Processing Equipment Medical Devices Metal Forming and Stamping Equipment Robotics Semi-Conductor Manufacturing

Shock Absorber Type

N/A Small Bore Shock Absorber

Series

N/A OEM

Standards Met

N/A International Organization for Standardization (ISO)

Features & Benefits

Features & Benefits

N/A
  • The most flexible solutions to energy absorption application requirements when input parameters vary or are not clearly defined
  • By simply turning an adjustment knob, the damping force can be changed to accommodate a wide range of conditions
  • Adjustable design lets you fine-tune your desired damping and lock the numbered adjustment setting
  • Internal orifice design provides deceleration with the most efficient damping characteristics, resulting in the lowest reaction forces in the industry
  • Threaded cylinders provide mounting flexibility and increased surface area for improved heat dissipation
  • Incorporated optional fluids and seal packages can expand the standard operating temperature range from (15 ºF to 180 ºF) to (-30 ºF to 210 ºF)
  • ISO quality standards result in reliable, long-life operation