COMPANY HEADER
Print Back
OEMXT 3/4 x 3 Large Series - Low Profile
Unit of Measure

Specifications

Supplier Name

N/A Enidine

Manufacturer Part Number

N/A OEMXT 3/4 X 3

Shock Absorber Type

N/A Mid-Bore Shock Absorber

Series

N/A OEMXT

Stroke Length

N/A 3.00 in