COMPANY HEADER
Print
Back
All Categories
>
SMC®
>
Hydraulics
>
Hydraulic Valves
>
Hydraulic Sub Plates
>
Daman D05 Valve Sub Plates
> Item # 02118940
Item # 02118940, Daman Society of Automotive Engineers (SAE) 8 Ports D05 Valve Sub plates
D-D05-SP-S-8S Sub plate
Unit of Measure
Imperial
Metric
Both
Specifications
|
Features & Benefits
Specifications
Supplier Name
N/A
Daman Products Company Inc
Manufacturer Part Number
N/A
DD05SPS8S
Construction Material
N/A
Ductile Iron
Maximum Pressure
N/A
5000 psi
Port Location
N/A
Side
Ports
N/A
Society of Automotive Engineers (SAE) 8
Features & Benefits
Features & Benefits
N/A
Available with or without relief cavity (C-10-2)
SAE O-Ring port recommended over NPT port to promote a leak free connection