COMPANY HEADER
Print
Back
All Categories
>
SMC®
>
Hydraulics
>
Hydraulic Valves
>
Hydraulic Sub Plates
>
Daman D05 Valve Sub Plates
> Item # 02722149
Item # 02722149, Daman 1/2 Inch (in) National Pipe Thread (NPT) Ports D05 Valve Sub plate
AD05-SP-S-8S
Unit of Measure
Imperial
Metric
Both
Specifications
|
Features & Benefits
Specifications
Supplier Name
N/A
Daman Products Company Inc
Manufacturer Part Number
N/A
AD05SPS8S
Construction Material
N/A
Aluminum
Maximum Pressure
N/A
3000 psi
Port Location
N/A
Side
Ports
N/A
National Pipe Thread (NPT)
Port Size
N/A
1/2 in
Features & Benefits
Features & Benefits
N/A
Available with or without relief cavity (C-10-2)
SAE O-Ring port recommended over NPT port to promote a leak free connection