COMPANY HEADER
Print Back
AD08-SPS-0-16P Manifold
Unit of Measure

Specifications

Supplier Name

N/A Daman Products Company Inc

Manufacturer Part Number

N/A AD08SPSO16P

Construction Material

N/A Aluminum

Maximum Pressure

N/A 3000 psi

Port Location

N/A Side

Ports

N/A National Pipe Thread (NPT)

Port Size

N/A 1 in

Features & Benefits

Features & Benefits

N/A Available with or without relief cavity (C-10-2)