COMPANY HEADER
Print Back
Unit of Measure

Specifications

Supplier Name

N/A Brennan

Manufacturer Part Number

N/A N2408-06-B

Prop 65

N/A Yes

Adapter Type

N/A Cap

End 1 Size

N/A 3/8 in

Material

N/A Brass

Weight

N/A 0.01 lb