COMPANY HEADER
Print Back
Unit of Measure

Specifications

Supplier Name

N/A Brennan

Manufacturer Part Number

N/A N2425-12-12-SS

Prop 65

N/A Yes

Adapter Type

N/A Straight Adapter

Both Ends Gender

N/A Instrumentation to Butt Weld

End 1 Size

N/A 3/4 in

End 1 Style

N/A Instrumentation

End 2 Size

N/A 3/4 in

End 2 Style

N/A Butt Weld

Material

N/A Stainless Steel

Weight

N/A 0.01 lb