COMPANY HEADER
Print Back
1 HP, 1750 RPM, U1V2BC, 230/460 V, 143TC
Unit of Measure

Specifications

Supplier Name

N/A US Motors (Nidec)

Manufacturer Part Number

N/A U1V2BC

Ambient Temperature

N/A 40 ºC

Base Speed

N/A 1750 rpm

Duty/Condition Type

N/A Inverter Duty

Enclosure Type

N/A TEFC (Totally Enclosed Fan Cooled)

Frame Material

N/A Aluminum Steel

Frame Size

N/A 143TC

Full Load Efficiency

N/A 85.5 %

Harmonization Code

N/A 8501.51.6040

Insulation Class

N/A F

Bearing Type

N/A 6205-2Z-J/C3

Motor Power

N/A 1 hp

Frequency Rating

N/A 60 Hz

Full Load Current

N/A 1.50 A2.90 A

Motor Supply Voltage

N/A 230 V460 V

Phase

N/A 3

Number of Poles

N/A 4

Mounting Type

N/A C-Face Flange Footed Horizontal

National Electrical Manufacturers Association (NEMA) Design Class

N/A B

Shaft Diameter

N/A 0.88 in

Standards Met

N/A European Conformity (CE) National Electrical Manufacturers Association (NEMA)

Synchronous Speed

N/A 1800 rpm

Industry Standards/Certifications

N/A National Electrical Manufacturers Association (NEMA)

Weight

N/A 35.00 lb

Applications

Applications

N/A For pumps, fans, blowers or other inverter powered applications

Features & Benefits

Features & Benefits

N/A
  • Inverter Grade® insulation system (meets NEMA MG-1 part 31)
  • Class F thermostats (one per phase)
  • Extruded aluminum frame (140: rolled steel)
  • Aluminum end shields with steel bearing inserts
  • 40 ºC ambient, NEMA design B performance on 60 Hz sine wave power
  • Removable base 180 frame and larger
  • Lifting provisions 180 frame and larger
  • Regreasable shaft-end bearing
  • Double shielded bearings
  • Double dip and bake with extra bracing
  • Premium efficient design, special balance, F1 assembly position
  • Class F insulation, 1.15 S.F. on sine wave/1.0 S.F. on PWM
  • Constant horsepower to 90 Hz