COMPANY HEADER
Print Back
1/2 hp, 1770 rpm, U12T2BCR, 230/460 V, 56C
Unit of Measure

Specifications

Supplier Name

N/A US Motors (Nidec)

Manufacturer Part Number

N/A U12T2BCR

Base Speed

N/A 1770 rpm

Duty/Condition Type

N/A Inverter Duty

Enclosure Type

N/A Totally Enclosed Fan Cooled (TEFC)

Frame Material

N/A Aluminum

Frame Size

N/A 56C

Frequency

N/A 60 Hz

Full Load Current

N/A 1.10 A2.30 A

Full Load Efficiency

N/A 78.50 %

Harmonization Code

N/A 8501.51.4040

Insulation Class

N/A F

Type

N/A Inverter Duty Motor

Power for 4 Poles

N/A 1/2 hp

Phase

N/A 3

Number of Poles

N/A 4

Supply Voltage

N/A 230 V460 V

Mounting Type

N/A C-Face Flange Footless

National Electrical Manufacturers Association (NEMA) Design Class

N/A B

Shaft Diameter

N/A 0.63 in

Standards Met

N/A National Electrical Manufacturers Association (NEMA)

Synchronous Speed

N/A 1800 rpm

Weight

N/A 78.37 lb

Applications

Applications

N/A Blowers or Other Inverter Powered Applications Fans Pumps