COMPANY HEADER
Print Back
7-1/2 hp, 1775 rpm, UN7T2BC, 230/460 V, 213T
Unit of Measure

Specifications

Supplier Name

N/A US Motors (Nidec)

Manufacturer Part Number

N/A UN7T2BC

Base Speed

N/A 1775 rpm

Duty/Condition Type

N/A Vector Duty

Enclosure Type

N/A Totally Enclosed Non-Ventilated (TENV)

Frame Material

N/A Aluminum

Frame Size

N/A 213TC

Frequency

N/A 60 Hz

Full Load Current

N/A 18.70 A9.30 A

Full Load Efficiency

N/A 92.40 %

Harmonization Code

N/A 8501.52.4000

Includes

N/A D-Flange Convertible Kit

Insulation Class

N/A F

Type

N/A Inverter Duty Motor

Power for 4 Poles

N/A 7-1/2 hp

Phase

N/A 3

Number of Poles

N/A 4

Supply Voltage

N/A 230 V460 V

Mounting Type

N/A Footed Horizontal

National Electrical Manufacturers Association (NEMA) Design Class

N/A A

Shaft Diameter

N/A 1.38 in

Standards Met

N/A National Electrical Manufacturers Association (NEMA)

Synchronous Speed

N/A 1800 rpm

Thermal Protection

N/A Thermostat

Weight

N/A 135.00 lb

Applications

Applications

N/A Industrial Machinery Machine Tools Material Handling Packaging Machines Test Equipment